Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection 1
M12x1-Female, angled, 5-pin, A-coded
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Cable
PUR black, 7 m, drag chain compatible
Number of conductors
3
Cable temperature, fixed routing
-50...90 °C
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M425-M413-3A-300-PX0334-070 | BCC M425-M413-3A-300-PX0334-075 | |
|
22,30 EUR
List price
|
23,02 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|
| Connection 2 | M12x1-Male, straight, 3-pin, A-coded | M12x1-Male, straight, 3-pin, A-coded |
| Cable | PUR black, 7 m, drag chain compatible | PUR black, 7.5 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K/IP67, IP68, IP69K | IP67, IP68, IP69K/IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported