Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, straight, 5-pin, D-coded
Connection 2
M12x1-Female, straight, 5-pin, D-coded
Interface
Ethernet
Cable
TPE Shielded teal, 2 m
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC M415-M415-5D-687-ES64N8-020 | BCC M415-M415-5D-687-ES64N8-050 | |
|
47,34 EUR
List price
|
62,31 EUR
List price
|
|
| Connection 1 | M12x1-Female, straight, 5-pin, D-coded | M12x1-Female, straight, 5-pin, D-coded |
|---|---|---|
| Connection 2 | M12x1-Female, straight, 5-pin, D-coded | M12x1-Female, straight, 5-pin, D-coded |
| Interface | Ethernet | Ethernet |
| Cable | TPE Shielded teal, 2 m | TPE Shielded teal, 5 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 |
| Cable temperature, fixed routing | -60...80 °C | -60...80 °C |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C |
| Operating voltage Ub | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A |
| IP rating | IP67/IP67 | IP67/IP67 |
| Approval/Conformity |
CE WEEE cULus |
CE WEEE cULus |
Only CAD model download is supported