Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 3-pin, A-coded
Cable
PVC Yellow, 10 m, drag chain compatible
Number of conductors
3
Conductor cross-section
22 AWG
Cable temperature, fixed routing
-40...105 °C
Product Features
2.00 m, PVC, M8x1, Female
3.00 m, PVC, M8x1, Female
5.00 m, PVC, M8x1, Female
10.00 m, PVC, M8x1, Female
10.00 m, PVC, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Alternative
|
|
|
|
|
|
| BCC M313-0000-10-001-VX43T2-100-C013 | BCC M313-0000-10-001-VX43T2-100 | |
|
-
List price
|
14,55 EUR
List price
|
|
| Connection | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|
| Cable | PVC Yellow, 10 m, drag chain compatible | PVC Yellow, 10 m, drag chain compatible |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported