Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PUR gray, 5 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Product Features
1.50 m, PUR, M8x1, Female
2.00 m, PUR, M8x1, Female
3.00 m, PUR, M8x1, Female
5.00 m, PUR, M8x1, Female
5.00 m, PUR, M8x1, Female
7.50 m, PUR, M8x1, Female
10.00 m, PUR, M8x1, Female
15.00 m, PUR, M8x1, Female
20.00 m, PUR, M8x1, Female
25.00 m, PUR, M8x1, Female
40.00 m, PUR, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M314-0000-10-003-PX8434-050 | BCC M314-0000-10-003-PX8434-050-C003 | BCC W314-0000-10-003-MW8434-050 | |
|
15,47 EUR
List price
|
-
List price
|
41,93 EUR
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PUR gray, 5 m, drag chain compatible | PUR gray, 5 m, drag chain compatible | PUR gray, 5 m |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP65 |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE UKCA |
CE cULus WEEE |
Only CAD model download is supported