Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Special characteristics
Washdown
Connection
M12x1-Female, straight, 5-pin, A-coded
Cable
PVC gray, 2 m, drag chain compatible
Number of conductors
3
Conductor cross-section
0.34 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BCC S4B5-0000-1A-001-VX8334-020 | BCC S4B5-0000-1A-003-YX8434-020-C009 | |
|
18,37 EUR
List price
|
20,70 EUR
List price
|
|
| Special characteristics | Washdown | Washdown |
|---|---|---|
| Connection | M12x1-Female, straight, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
| Cable | PVC gray, 2 m, drag chain compatible | TPE-V gray, 2 m |
| Number of conductors | 3 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -40...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
Ecolab WEEE |
CE Ecolab WEEE |
| Switching output | - | Complementary |
Only CAD model download is supported