Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
for flush mounting
Range
2 mm
Switching output
PNP normally open (NO)
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 113-325-SA7-S4 | BES M12MI-PSC20B-S04G-M02 | BES M12MI-PSC20B-S04G-011 | |
|
162,87 EUR
List price
|
65,87 EUR
List price
|
53,86 EUR
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 65 mm | Ø 12 x 65 mm |
|---|---|---|---|
| Style Housing | M12x1 | M12x1 | M12x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 2 mm | 2 mm | 2 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 5 Hz | 2000 Hz | 1200 Hz |
| Housing material | Brass, nickel-plated | Brass, Nickel-free coated | Brass, Nickel-free coated |
| Connection | M12x1, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Operating voltage Ub | 20...30 VDC | 10...30 VDC | 12...30 VDC |
| Ambient temperature | -25...70 °C | -25...70 °C | -40...85 °C |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
| Material sensing surface | - | LCP | PA 12 |
| IP rating | - | IP68 | IP68 |
Only CAD model download is supported