Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 8 x 55.5 mm
Style Housing
M8x1
Installation
for flush mounting
Range
1 mm
Switching output
PNP normally open (NO)
Product Features
Cable, 2.00 m, PVC
Cable, 10.00 m, PVC
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BES 516-324-SA8-10 | BES 516-324-SA8-02 | BES 516-324-SA26-10 | |
|
-
List price
|
130,54 EUR
List price
|
149,68 EUR
List price
|
|
| Dimension | Ø 8 x 55.5 mm | Ø 8 x 55.5 mm | Ø 8 x 55.5 mm |
|---|---|---|---|
| Style Housing | M8x1 | M8x1 | M8x1 |
| Installation | for flush mounting | for flush mounting | for flush mounting |
| Range | 1 mm | 1 mm | 2 mm |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 2000 Hz | 2000 Hz | 1500 Hz |
| Housing material | 1.4034 stainless steel | 1.4034 stainless steel | Stainless steel |
| Material sensing surface | PBT | PBT | PBT |
| Connection | Cable, 10.00 m, PVC | Cable, 2.00 m, PVC | Cable, 10.00 m, PTFE |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...100 °C | -25...100 °C | -25...120 °C |
| IP rating | IP67 | IP67 | IP67 |
| Approval/Conformity |
CE UKCA WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported