Similar Illustration
Only CAD model download is supported
Diffuse sensors
Series
08M
Dimension
Ø 8 x 50 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Diffuse sensor, energetic
Recommended alternative
BOS01RC
Diffuse sensors
BOS 08E-PS-KD20-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BOS 08M-PS-RD11-02 | BOS 08E-PS-KD20-02 | |
|
-
List price
|
94,76 EUR
List price
|
|
| Series | 08M | 08E |
|---|---|---|
| Dimension | Ø 8 x 50 mm | Ø 8 x 40 mm |
| Interface | PNP normally open (NO) | PNP normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Diffuse sensor, energetic | Diffuse sensor, energetic |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0 m...55 mm | 1...60 mm |
| Connection | Cable, 2.00 m, PUR | Cable, 2.00 m, PUR |
| Housing material | Brass, nickel-plated | Stainless steel |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
cULus CE EAC |
cULus CE UKCA WEEE |
| Light spot size | - | Ø 3.0 mm Light exit |
Only CAD model download is supported