Login

Please login for an individual price calculation.

Forgot Password?

Always stay up to date

With our e-mailings you will receive regular information about products, events, services and Balluff.

REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

BDG – EXX30-PS/SS Series – HTL/TTL

BDG – EXX30-PS/SS Series – HTL/TTL

Incremental encoders

Flange type
Synchro flange
Shaft diameter
6 mm
Interface
Digital pulse
Flange diameter
30 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Do you have any questions about the product? Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta

Quantity scale

Contact request
Key features
Flange type
Synchro flange
Shaft diameter
6 mm
Interface
Digital pulse
Flange diameter
30 mm
Approval/Conformity
CE
cULus
WEEE
UKCA
Ambient temperature
-20…80 °C
IP rating
dd = SS: IP65 dd = PS: IP67
Material flange
Aluminium
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue