Similar Illustration
Only CAD model download is supported
Absolute encoders
Flange type
Clamping flange
Shaft diameter
10 mm
Interface
RS485
Flange diameter
58 mm
Approval/Conformity
CE
cULus
WEEE
Ecolab
UKCA
cULus
WEEE
Ecolab
UKCA
Product configuration
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Only CAD model download is supported
Product variants from customer configurations
BDG040N
BDG FBC58-PC10-DPGA2-0110-AE50-00R1
BDG051P
BDG FBC58-PC10-DPGA2-0131-AE50-00R1
BDG04TK
BDG FBC58-PC10-DPGA2-1001-AEA0-00R1
BDG040R
BDG FBC58-PC10-DPGA2-1005-AE50-00R1
BDG044Z
BDG FBC58-PC10-DPGA2-1212-AEA0-00R1
BDG047C
BDG FBC58-PC10-DPGA2-1313-AE50-00R1
BDG04AK
BDG FBC58-PC10-DPGA5-1312-AE50-00R1