Login

Please login for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register
Download

BCC04WP

Double-ended cordsets

Typecode:

BCC VA04-M413-3E-664-VX8350-003

Loading...
Connection 1
A, DIN-0°/180°-Valve connector, angled, 4-pin
Connection 2
M12x1-Male, straight, 3-pin, A-coded
Function indicator
Yellow LED/No
Suppressor
Suppressor diode
Cable
PVC gray, 0.3 m
Number of conductors
3
Cable temperature, fixed routing
-40...105 °C
Cable temperature, flexible routing
5...105 °C
Operating voltage Ub
24 VDC / 24 VAC
Rated current (40 °C)
4.0 A
IP rating
IP67/IP67, IP69K
Approval/Conformity
CE
WEEE
Technical documentation
  • Datasheet

  • Disposal

Rangefinder / tool

Universal brackets

ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.3
27-25-01-07
ECLASS 5.1.4
27-25-01-07
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604