Loading...
Which attributed do you want to keep?
Recommended accessories
- Dimension
- 247 x 57.1 x 186.5 mm
- Connection slots
-
COM: M12x1-Female, 5-pin, A-coded
HID: M12x1-Female, 5-pin, A-coded
LAN 1: M12x1-Female, 4-pin, D-coded
LAN 2: M12x1-Female, 4-pin, D-coded
PWR: M12x1-Male, 5-pin, A-coded
USB1: M12x1-Female, 5-pin, A-coded
USB2: M12x1-Female, 5-pin, A-coded - Operating voltage Ub
- 24 V DC ±10% LPS Class 2
- Current draw max.
- 2 A
- IP rating
- IP54
- Ambient temperature
- 0...60 °C
- Display
-
7.0" TFT
WVGA 800x480
LED Back Light
Analog RGB (TTL)
Projective capacitive Touch (Multitouch) - Approval/Conformity
-
CE
UKCA
WEEE
cULus
Technical documentation
-
Datasheet
-
Disposal