Similar Illustration
1
Similar Illustration
2
Similar Illustration
Only CAD model download is supported
Product set 2-parts
Do you have any questions about the product?
Get in touch with us.
See tootelehekülg sisaldab teavet Eesti kohta
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BAV BP-PH-00121-03 | BCC M323-0000-10-004-PX0334-020 | BCC M323-0000-10-004-PX0334-050 | |
|
-
List price
|
13,58 EUR
List price
|
17,92 EUR
List price
|
|
| Approval/Conformity |
EAC WEEE |
CE cULus WEEE UKCA |
CE cULus WEEE UKCA |
|---|---|---|---|
| Connection | - | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded |
| Power indicator | - | Green LED | Green LED |
| Function indicator (Pin 4) | - | LED yellow | LED yellow |
| Switching output | - | PNP normally open (NO) | PNP normally open (NO) |
| Cable | - | PUR black, 2 m, drag chain compatible | PUR black, 5 m, drag chain compatible |
| Number of conductors | - | 3 | 3 |
| Conductor cross-section | - | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | - | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | - | -25...90 °C | -25...90 °C |
| Operating voltage Ub | - | 30 VDC | 30 VDC |
| Rated current (40 °C) | - | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP69K | IP67, IP69K |
Only CAD model download is supported