Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
A, DIN-0°/180°-Valve connector, angled, 4-pin
Function indicator
LED yellow
Suppressor
Suppressor diode
Cable
PVC gray, 5 m
Number of conductors
3
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
|
Alternative
|
|
|
|
|
|
| BCC VA04-0000-10-075-VX8375-050 | BCC VA04-0000-10-076-VX8375-050 | |
|
16,69 EUR
List price
|
13,98 EUR
List price
|
|
| Connection | A, DIN-0°/180°-Valve connector, angled, 4-pin | A, DIN-0°/180°-Valve connector, angled, 4-pin |
|---|---|---|
| Function indicator | LED yellow | - |
| Suppressor | Suppressor diode | - |
| Cable | PVC gray, 5 m | PVC gray, 5 m |
| Number of conductors | 3 | 3 |
| Conductor cross-section | 0.75 mm² | 0.75 mm² |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | 5...105 °C | 5...105 °C |
| Operating voltage Ub | 24 VDC / 24 VAC | 230 VDC / 230 VAC |
| Rated current (40 °C) | 10.0 A | 10.0 A |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE WEEE |
CE WEEE |
Only CAD model download is supported