Similar Illustration
Only CAD model download is supported
Sensor cables unshielded
Connection
M8x1-Female, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PVC Yellow, 3 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M314-0000-10-003-VX44T2-030 | BCC M314-0000-10-003-VX44T2-050 | BCC M314-0000-10-003-VX44T2-050-C013 | |
|
9,68 EUR
List price
|
11,66 EUR
List price
|
12,24 EUR
List price
|
|
| Connection | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | PVC Yellow, 3 m, drag chain compatible | PVC Yellow, 5 m, drag chain compatible | PVC Yellow, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...105 °C | -40...105 °C | -40...105 °C |
| Cable temperature, flexible routing | -5...105 °C | -5...105 °C | -5...105 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported