Field attachables
Alternative products
|
Discontinued
|
Recommended alternative
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M445-0000-1A-006-41X475-000 | BCC M445-0000-1A-000-41X475-000 | BCC M488-0000-1A-000-43X834-000 | BCC M445-0000-1A-000-51X475-000 | |
|
-
List price
|
5,63 EUR
List price
|
59,89 EUR
List price
|
5,63 EUR
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 8-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|---|
| Number of connectable contacts | 4 | 4 | 8 | 4 |
| Connection cross-section | 0.14...0.75 mm² | 0.14...0.75 mm² | 0.14...0.34 mm² | 0.14...0.75 mm² |
| Type of wire mounting | Screw terminals | Screw terminals | IDC | Screw terminals |
| Cable diameter D | 4...6 mm | 4...6 mm | 4...8 mm | 6...8 mm |
| Operating voltage Ub | 30 VDC / 30 VAC | 250 VDC / 250 VAC | 30 VDC / 30 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 1.75 A | 4.0 A |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Ambient temperature | -40...85 °C | -40...85 °C | -25...85 °C | -40...85 °C |
| Approval/Conformity |
EAC WEEE |
CE WEEE |
WEEE |
CE cURus WEEE |