Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 5-pin, A-coded
Switching output
Complementary
Cable
TPE Yellow, 0.5...2.8 m, drag chain compatible
Number of conductors
4
Conductor cross-section
22 AWG
Product Features
2.00 m, TPE, M12x1, Female
2.8 m, TPE, M12x1, Female
5.00 m, TPE, M12x1, Female
10.00 m, TPE, M12x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-0000-1A-003-EC44T2-05/28 | BCC M425-0000-1A-003-EX44T2-020 | BCC M425-0000-1A-003-EX44T2-050 | |
|
25,75 EUR
List price
|
10,22 EUR
List price
|
15,47 EUR
List price
|
|
| Connection | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded |
|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary |
| Cable | TPE Yellow, 0.5...2.8 m, drag chain compatible | TPE Yellow, 2 m, drag chain compatible | TPE Yellow, 5 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported