Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Male, straight, 4-pole, D-coded
Connection 2
M12x1-Male, straight, 4-pole, D-coded
Interface
Ethernet/IP
Cable
TPE Shielded teal, 5 m, Drag chain compatible
Cable, note
Ethernet, CAT 5E
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S4B4-S4B4-6D-338-ES64N9-050-C009 | BCC S414-S414-6D-338-ES64N9-050-C009 | BCC M414-M414-6D-338-ES64N9-050 | |
|
-
List price
|
81,28 EUR
List price
|
70,36 EUR
List price
|
|
| Connection 1 | M12x1-Male, straight, 4-pole, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, straight, 4-pole, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded |
| Interface | Ethernet/IP | Ethernet/IP | Ethernet/IP |
| Cable | TPE Shielded teal, 5 m, Drag chain compatible | TPE Shielded teal, 5 m, drag chain compatible | TPE Shielded teal, 5 m |
| Cable, note | Ethernet, CAT 5E | Ethernet, CAT 5E | Ethernet, CAT 5E |
| Number of conductors | 4 | 4 | 4 |
| Cable temperature, flexible routing | -40...80 °C | -40...80 °C | - |
| Operating voltage Ub | 250 VDC / 250 VAC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 4.0 A | 1.5 A | 1.5 A |
| Approval/Conformity |
EAC Ecolab WEEE |
CE cULus Ecolab WEEE |
CE cULus WEEE UKCA |
| Special characteristics | - | Washdown | - |
| IP rating | - | IP69K/IP69K | IP67/IP67 |
| Cable temperature, fixed routing | - | - | -40...80 °C |
Only CAD model download is supported