Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
M12x1-Female, angled, 5-pole, L-coded
Connection 2
M12x1-Male, angled, 5-pole, L-coded
Cable
PUR gray, 15 m, Drag chain compatible
Number of conductors
5
Cable temperature, fixed routing
-40...90 °C
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M425-M425-3L-312-PX85A5-150 | BCC M425-M425-3L-386-PX85A5-150 | BCC S425-S425-3L-386-PX85A5-150 | |
|
-
List price
|
178,97 EUR
List price
|
201,87 EUR
List price
|
|
| Connection 1 | M12x1-Female, angled, 5-pole, L-coded | M12x1-Female, angled, 5-pin, L-coded | M12x1-Female, angled, 5-pin, L-coded |
|---|---|---|---|
| Connection 2 | M12x1-Male, angled, 5-pole, L-coded | M12x1-Male, angled, 5-pin, L-coded | M12x1-Male, angled, 5-pin, L-coded |
| Cable | PUR gray, 15 m, Drag chain compatible | PUR gray, 15 m, drag chain compatible | PUR gray, 15 m, drag chain compatible |
| Number of conductors | 5 | 5 | 5 |
| Cable temperature, fixed routing | -40...90 °C | -40...85 °C | -40...85 °C |
| Cable temperature, flexible routing | -30...90 °C | -20...85 °C | -20...85 °C |
| Operating voltage Ub | 60 VDC / 50 VAC | 63 VDC | 63 VDC |
| Rated current (40 °C) | 16.0 A | 16 A UL/12 A cUL | 16 A UL/12 A cUL |
| IP rating | IP65, IP67, IP69K/IP65, IP67, IP69K | IP65, IP67 | IP65, IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE WEEE cULus UKCA |
CE WEEE cULus UKCA |
Only CAD model download is supported