Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ45-Male, straight, 8-pin
Connection 2
RJ45, straight, 8-pin
Interface
Ethernet/IP
Cable
PUR Shielded gray, 10 m
Cable, note
Ethernet, CAT 6A
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC E818-E818-90-377-PS88N9-100 | BCC M313-M313-30-300-PX8334-100 | BCC M314-M314-30-304-PX8434-100 | |
|
94,28 EUR
List price
|
27,15 EUR
List price
|
30,93 EUR
List price
|
|
| Connection 1 | RJ45-Male, straight, 8-pin | M8x1-Female, straight, 3-pin, A-coded | M8x1-Female, straight, 4-pin, A-coded |
|---|---|---|---|
| Connection 2 | RJ45, straight, 8-pin | M8x1-Male, straight, 3-pin, A-coded | M8x1-Male, straight, 4-pin, A-coded |
| Interface | Ethernet/IP | - | - |
| Cable | PUR Shielded gray, 10 m | PUR gray, 10 m, drag chain compatible | PUR gray, 10 m, drag chain compatible |
| Cable, note | Ethernet, CAT 6A | - | - |
| Number of conductors | 8 | 3 | 4 |
| Cable temperature, fixed routing | -40...80 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -30...80 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 60 VDC / 48 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 0.5 A | 4.0 A | 4.0 A |
| Approval/Conformity |
CE UKCA WEEE cULus |
CE cULus WEEE |
CE cULus WEEE |
| IP rating | - | IP67, IP69K/IP67, IP69K | IP67, IP69K/IP67, IP69K |
Only CAD model download is supported