Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 12 x 70 mm
Style Housing
M12x1
Installation
non-flush
Range
8 mm
Switching output
normally open (NO)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BES 516-209-G-S21-E | BES M12MH-UST40B-S21G | |
|
-
List price
|
51,48 EUR
List price
|
|
| Dimension | Ø 12 x 70 mm | Ø 12 x 60 mm |
|---|---|---|
| Style Housing | M12x1 | M12x1 |
| Installation | non-flush | for flush mounting |
| Range | 8 mm | 4 mm |
| Switching output | normally open (NO) | Non-polarized normally open (NO) |
| Switching frequency | 600 Hz | - |
| Housing material | Stainless steel | Brass, Chrome-plated |
| Material sensing surface | PA 12 | PBTP |
| Connection | Connector, 1/2"-20 UNF-2A-Male | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 10...300 VDC/20...265 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE UKCA cULus WEEE |
CE cULus UKCA WEEE CCC |
Only CAD model download is supported