Canceled

BES0294

BES 516-213-E4-E-PU-03

Inductive proximity switches and proximity sensors

Dimension
Ø 18 x 61.5 mm
Style Housing
M18x1
Installation
non-flush
Range
8 mm
Switching output
Normally open (NO)
Do you have any questions about the product? Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti

Quantity scale

Contact request
Key features
Dimension
Ø 18 x 61.5 mm
Style Housing
M18x1
Installation
non-flush
Range
8 mm
Switching output
Normally open (NO)
Switching frequency
250 Hz
Housing material
Brass, nickel plated
Material sensing surface
PA 12
Connection
Cable, 3.00 m, PUR
Operating voltage Ub
20...250 VDC/20...250 VAC
Ambient temperature
-25...70 °C
IP rating
IP67
Approval/Conformity
CE
EAC
cULus
WEEE
Classifications
ECLASS 10.1
27-27-01-01
ECLASS 11.0
27-27-01-01
ECLASS 12.0
27-27-40-01
ECLASS 13.0
27-27-40-01
ECLASS 14.0
27-27-40-01
ECLASS 4.1
27-27-01-01
ECLASS 5.1.4
27-27-01-01
ECLASS 6.2
27-27-01-01
ECLASS 8.1
27-27-01-01
ECLASS 9.0
27-27-01-01
ECLASS 9.1
27-27-01-01
ETIM 4.0
EC002714
ETIM 5.0
EC002714
ETIM 6.0
EC002714
ETIM 7.0
EC002714
ETIM 8.0
EC002714
ETIM 9.0
EC002714
UNSPSC 11
41111926
UNSPSC 7.0901
41111926
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue