Similar Illustration
Only CAD model download is supported
Fiber optic sensors
Version
Ø 3, Standard
Reference base unit
BFB 75K-001-..
Fiber type material
PMMA
Cable length L
2 m
Material jacket
PVC
Recommended alternative
BFO005A
Fiber optic sensors
BFO D13-XA-JB-EAK-20-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BFO 74A-XA-JB-PZK-20-02 | BFO D13-XA-JB-EAK-20-02 | |
|
-
List price
|
55,62 EUR
List price
|
|
| Version | Ø 3, Standard | Ø 3, Standard |
|---|---|---|
| Reference base unit | BFB 75K-001-.. | BFB 75K-001-.. |
| Fiber type material | PMMA | PMMA |
| Cable length L | 2 m | 2 m |
| Material jacket | PVC | PE |
| Range | 130 mm | - |
| Ambient temperature | -40...70 °C | -55...70 °C |
| Material | Stainless steel | 1.4305 stainless steel |
| Active surface, fibers | Ø 1.0 mm (2x) | Ø 0.5 mm (2x) |
| Active surface, fiber arrangement | Adjacent to one another | Adjacent to one another |
| IP rating | IP65 | IP65 |
| Use | - | for fiber optic base units BFB |
Only CAD model download is supported