Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Fork sensors and angle sensors
Series
C
Dimension
18 x 80 x 93.5 mm
Fork opening
30 mm
Interface
PNP normally open/normally closed (NO/NC)
Principle of operation
Fork sensor
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BGL 30C-009-S4 | BGL 30C-005-S4 | BGL 30C-001-S4 | |
|
-
List price
|
560,55 EUR
List price
|
521,07 EUR
List price
|
|
| Series | C | C | C |
|---|---|---|---|
| Dimension | 18 x 80 x 93.5 mm | 18 x 80 x 93.5 mm | 18 x 80 x 93.5 mm |
| Fork opening | 30 mm | 30 mm | 30 mm |
| Interface | PNP normally open/normally closed (NO/NC) |
Analog, voltage: 0…10 V PNP: NO/NC |
2x PNP: NO/NC |
| Principle of operation | Fork sensor | Fork sensor | Fork sensor |
| Principle of optical operation | Through-beam sensor | Through-beam sensor | Through-beam sensor |
| Special optical feature | Light array | Light array | Light array |
| Beam characteristic | Divergent | Divergent | Divergent |
| Light type | LED, red light | LED, red light | LED, red light |
| Light spot size | 3 x 28 mm Light exit | 3 x 28 mm Light exit | 3 x 28 mm Light exit |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | Aluminium, Anodized | Aluminum, Anodized | Aluminum, Anodized |
| Material sensing surface | PMMA | PMMA | PMMA |
| Operating voltage Ub | 18...30 VDC | 18...30 VDC | 18...30 VDC |
| Approval/Conformity | CE |
CE UKCA WEEE cULus |
CE UKCA WEEE cULus |
Only CAD model download is supported