Similar Illustration
Only CAD model download is supported
LF RFID processors (125 kHz)
Product group
LF (125 kHz)
Interface
RS232
Supported RFID technologies
LF 125 kHz (BIS L)
Number of connectable R/W heads / antennas
2
Operating voltage Ub
19.2...28.8 VDC
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BIS L-6020-007-050-00-ST15 | BIS L-6000-007-050-00-ST15 | |
|
-
List price
|
1.536,99 EUR
List price
|
|
| Product group | LF (125 kHz) | LF (125 kHz) |
|---|---|---|
| Interface | RS232 | RS232 |
| Supported RFID technologies | LF 125 kHz (BIS L) | LF 125 kHz (BIS L) |
| Number of connectable R/W heads / antennas | 2 | 2 |
| Operating voltage Ub | 19.2...28.8 VDC | 19.2...28.8 VDC |
| Housing material | Aluminium, Die casting | ABS |
| Ambient temperature | 0...60 °C | 0...60 °C |
| IP rating | IP65, with connector | IP65, with connector |
| Approval/Conformity |
CE UL-FILE E227256, Vol.X1, BIS |
CE UKCA cULus WEEE |
| Connection |
Male, 4-pin Male, 5-pin |
Male, 4-pin Male, 5-pin |
Only CAD model download is supported