Canceled

BOH002H

BOH TK-R027-004-01-S49F

Micromote - optical sensor heads

Series
R027
Dimension
18 x 4.8 x 15 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Do you have any questions about the product? Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti

Quantity scale

Contact request
Key features
Series
R027
Dimension
18 x 4.8 x 15 mm
Interface
for switching amplifier
Principle of operation
Optical sensor head
Principle of optical operation
Through-beam sensor
Beam characteristic
divergent, max. 2.5°
Light type
microSPOT-LED red light
Light spot size
Ø 8 mm at 100 mm
Range
0...2 m
Connection
Cable with connector, M8x1-Male, 1.00 m, PUR
Housing material
Aluminium, anodized, natural
Material sensing surface
Glass
Mounting part
Screw M3
Smallest part typ.
0.40 mm
Approval/Conformity
CE
WEEE
Classifications
ECLASS 10.1
27-27-09-05
ECLASS 11.0
27-27-09-05
ECLASS 12.0
27-27-09-05
ECLASS 13.0
27-27-09-05
ECLASS 14.0
27-27-09-05
ECLASS 5.1.4
27-27-09-05
ECLASS 6.2
27-27-09-05
ECLASS 8.1
27-27-09-05
ECLASS 9.0
27-27-09-05
ECLASS 9.1
27-27-09-05
ETIM 4.0
EC002716
ETIM 5.0
EC002716
ETIM 6.0
EC002716
ETIM 7.0
EC002716
ETIM 8.0
EC002716
ETIM 9.0
EC002716
UNSPSC 11
39121528
UNSPSC 7.0901
39121528
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue