Similar Illustration
Only CAD model download is supported
Digital pressure sensors with display
Accuracy
±0.5 % FSO BFSL
Operating voltage Ub
18...36 VDC
Connection
Connector, M12x1-Male, 4-pin
Process connection
G 1/4" (DIN 3852)
Process connection material
1.4301 stainless steel
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BSP B250-EV003-A02A0B-S4-Z03 | BSP B250-EV009-P00S2B-S4-Z03 | |
|
-
List price
|
340,24 EUR
List price
|
|
| Accuracy | ±0.5 % FSO BFSL | ±0.5 % FSO BFSL |
|---|---|---|
| Operating voltage Ub | 18...36 VDC | 18...30 VDC |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Process connection | G 1/4" (DIN 3852) | G 1/4" (DIN 3852) |
| Process connection material | 1.4301 stainless steel | 1.4301 stainless steel |
| Gasket, material | FKM | FKM |
| Housing material |
Stainless steel (1.4301) PA 6.6 |
1.4301 stainless steel PE, High-density polyethylene |
| Media temperature | -40...125 °C | -40...125 °C |
| Ambient temperature | -40...85 °C | -40...85 °C |
| IP rating | IP67 | IP67, when threaded in |
| Approval/Conformity |
CE cULus EAC WEEE |
CE UKCA cULus WEEE |
| Measuring range | - | 0...250 bar |
| Overload pressure | - | 400 bar |
| Burst pressure | - | 750 bar |
| Interface | - | IO-Link 1.1 |
| Analog output | - | Analog, voltage/Analog, current selectable 4…20 mA/0…10 V |
| Switching output | - | 2x PNP/NPN NO/NC selectable |
Only CAD model download is supported