Similar Illustration
Only CAD model download is supported
Magnetostrictive linear position sensors in profile design
Style
Profile series
Mounting part
Mounting clamps
Housing material
Aluminium, Anodized
Magnets, number max.
1
Connection
Connector, M12x1, 8-pin
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BTL6-A110-M0150-A1-S115 | BTL C1 - Profil PA - Analog | |
|
-
List price
|
-
List price
|
|
| Style | Profile series | - |
|---|---|---|
| Mounting part | Mounting clamps | - |
| Housing material | Aluminium, Anodized | Aluminum, Anodized |
| Magnets, number max. | 1 | - |
| Connection | Connector, M12x1, 8-pin | - |
| Analog output | Analog, voltage 0…10 V Analog, voltage 10…0 V | - |
| Measuring range | 150 mm | - |
| Sampling frequency max. | 1000 Hz | - |
| Resolution | ≤ 20 µm | - |
| Non-linearity max. | ±200 µm | - |
| Repeat accuracy | ≤ ± 10 µm | - |
| Operating voltage Ub | 20...28 VDC | 10...30 VDC |
| Ambient temperature | 0...70 °C | -25...85 °C |
| IP rating | IP67 | - |
| Approval/Conformity |
CE UKCA cULus WEEE |
- |
| Interface | - |
k = A, 1: Analog, voltage k = E, 5: Analog, current |
| Measuring length | - | 25...4000 mm |
| Linearity deviation | - |
nnnn = 0050…0500: ± 60 µm nnnn ≥ 0500: ± 0.012% FS |
| Mechanical configuration | - | Round profile, Ø30 mm |
| IP rating | - | IP67 with connector |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported