Similar Illustration
Only CAD model download is supported
Ultrasonic sensors with analog output or digital output
Analog output
Analog, voltage 0…10 V
Connection
Connector, M12x1, 4-pin
Housing material
PBT
Material sensing surface
Epoxy hollow glass sphere
Range
200 to 1500 mm
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Finland – Murri OY, Lahti
Alternative products
|
Discontinued
|
Recommended alternative
|
|
|
|
|
|
| BUS M18K0-XAFX-150-S04K | BUS M18M1-XA-12/100-S92G | |
|
-
List price
|
257,61 EUR
List price
|
|
| Analog output | Analog, voltage 0…10 V | Analog, voltage 0…10 V |
|---|---|---|
| Connection | Connector, M12x1, 4-pin | Connector, M12x1-Male, 5-pin |
| Housing material | PBT |
Brass, nickel-plated PBT |
| Material sensing surface | Epoxy hollow glass sphere | PU foam/Epoxy resin/Glass |
| Range | 200 to 1500 mm | 120...1300 mm |
| Approval/Conformity |
cULus CE WEEE |
cULus CE WEEE UKCA |
| Ambient temperature | -15...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Repeat accuracy | 0.2 %FS | ± 0.15 %FS |
| Operating voltage Ub | 18...30 VDC | 15...30 VDC |
| Style Housing | - | Ø 18 mm |
Only CAD model download is supported