Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

BCC070A

BCC A334-0000-20-000-61X4A5-000

Field attachables

Connection
7/8"-16 UN-Male, straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
8...10 mm
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Connection
7/8"-16 UN-Male, straight, 4-pin
Number of connectable contacts
4
Connection cross-section
0.14...1.5 mm²
Type of wire mounting
Screw terminals
Cable diameter D
8...10 mm
Operating voltage Ub
600 VDC / 600 VAC
Rated current (40 °C)
9.0 A
IP rating
IP67
Ambient temperature
-25...85 °C
Approval/Conformity
CE
cURus
WEEE
Classifications
ECLASS 10.1
27-44-01-02
ECLASS 11.0
27-44-01-02
ECLASS 12.0
27-44-01-14
ECLASS 12.0
27-44-01-14
ECLASS 13.0
27-44-01-14
ECLASS 4.1
27-26-07-01
ECLASS 5.1.4
27-26-07-02
ECLASS 6.2
27-26-07-02
ECLASS 8.1
27-44-01-02
ECLASS 9.0
27-44-01-02
ECLASS 9.1
27-44-01-02
ETIM 4.0
EC002062
ETIM 5.0
EC002062
ETIM 6.0
EC002062
ETIM 7.0
EC002062
ETIM 8.0
EC002062
UNSPSC 11
39121421
UNSPSC 7.0901
39121421
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue