Login

Please register for an individual price calculation.

Forgot Password?
REGISTER AS A COMPANY

We will check whether you already have a customer number with us in order to link your new online account with it.

Register

BAM02P1

BAM MC-CS-043-R08-R-01

Mechanical Accessories

Principle of operation
Clamp holder
Use
for capacitive sensors BCS R08
Material
PP
Dimension
22 x 10 x 35 mm
Mounting part
Screws, clamps
Do you have any questions about the product?

Quantity scale

Contact request
Key features
Principle of operation
Clamp holder
Use
for capacitive sensors BCS R08
Material
PP
Dimension
22 x 10 x 35 mm
Mounting part
Screws, clamps
Ambient temperature
-25...85 °C
Scope of delivery
Clamp holder (1x)
Classifications
ECLASS 10.1
27-27-37-01
ECLASS 11.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 12.0
27-27-37-01
ECLASS 13.0
27-27-37-01
ECLASS 4.1
27-27-90-02
ECLASS 5.1.4
27-27-92-02
ECLASS 6.2
27-27-92-02
ECLASS 8.1
27-27-92-02
ECLASS 9.0
27-27-37-01
ECLASS 9.1
27-27-37-01
ETIM 4.0
EC000127
ETIM 5.0
EC000127
ETIM 6.0
EC000127
ETIM 7.0
EC000127
ETIM 8.0
EC000127
UNSPSC 11
31162300
UNSPSC 7.0901
31162300
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue