Version 1.0
·
Last edited on 2025-07-28
BCM0003 tightening torque
Contents
Attachments
No attachments
Recommended tightening torque of BCM0003 sensor is following:
- Steel - 5 Nm or 44.5 in lbs
- Aluminum - 2.5 Nm or 22.12 in lbs
A torque wrench must be used for screw mounting. If the tightening torque is too low, the sensor may be too loose. An excessive tightening torque can damage the sensor and the fastening thread.