Similar Illustration
Only CAD model download is supported
Double-ended cordsets
Connection 1
RJ50-Male, straight, 10-pin
Connection 2
USB-A-Male, straight, 4-pin
Cable
TPE black, 3.6 m
Operating voltage Ub
4.5...5.5 VDC
IP rating
IP40
Recommended alternative
FHW02HC
Double-ended cordsets
CAB-524
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
|
|
|
|
|
| BAM MD-VS-005-0002-03,6C | CAB-524 | |
|
-
List price
|
-
List price
|
|
|
|
||
| Connection 1 | RJ50-Male, straight, 10-pin | USB-A |
|---|---|---|
| Connection 2 | USB-A-Male, straight, 4-pin | RJ45 |
| Cable | TPE black, 3.6 m | 2.4 m |
| Operating voltage Ub | 4.5...5.5 VDC | - |
| IP rating | IP40 | - |
| Approval/Conformity |
cULus CE WEEE UKCA |
- |
| Cable, note | - | spiral |
Only CAD model download is supported