Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Female, angled, 4-pin, A-coded
Power indicator
yes
Function indicator
yes
Switching output
PNP normally open (NO)
Cable
PUR welding spark resistant Orange, 5 m, drag chain compatible
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S 20-4-SP1-05 | BCC M425-0000-1A-004-PW3334-050 | BCC M425-0000-1A-001-PW3334-050 | BCC M415-0000-1A-001-PW3334-050 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Female, angled, 4-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, angled, 5-pin, A-coded | M12x1-Female, straight, 5-pin, A-coded |
|---|---|---|---|---|
| Power indicator | yes | Green LED | - | - |
| Function indicator | yes | - | - | - |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | - | - |
| Cable | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible | PUR welding spark resistant Orange, 5 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 | 3 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -50...90 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...90 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Approval/Conformity |
CE cULus EAC |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
| Function indicator (Pin 4) | - | LED yellow | - | - |
| Rated current (40 °C) | - | 4.0 A | 4.0 A | 4.0 A |
| IP rating | - | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
Only CAD model download is supported