Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M16x0.75-Female, Straight, 8-pin
Cable
PUR Shielded black, 15.00 m, Drag chain compatible
Number of conductors
8
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-50...80 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BKS-S232-PU-15 | BCC S518-0000-1Y-133-PS0825-150 | BCC S528-0000-1Y-133-PS0825-150 | BKS-S 32M-15 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M16x0.75-Female, Straight, 8-pin | M16x0.75-Female, straight, 8-pin | M16x0.75-Female, angled, 8-pin | M16x0.75-Female, straight, 8-pin |
|---|---|---|---|---|
| Cable | PUR Shielded black, 15.00 m, Drag chain compatible | PUR Shielded black, 15 m, drag chain compatible | PUR Shielded black, 15 m, drag chain compatible | PUR Shielded black, 15 m, drag chain compatible |
| Number of conductors | 8 | 8 | 8 | 8 |
| Conductor cross-section | 0.25 mm² | 0.25 mm² | 0.25 mm² | 0.25 mm² |
| Cable temperature, fixed routing | -50...80 °C | -40...90 °C | -40...90 °C | -40...90 °C |
| Cable temperature, flexible routing | -25...80 °C | -5...90 °C | -5...90 °C | -5...90 °C |
| Operating voltage Ub | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC | 60 VDC / 60 VAC |
| Rated current (40 °C) | 5.0 A | 5.0 A | 5.0 A | 5.0 A |
| IP rating | IP67 | IP67, IP69K | IP67, IP69K | IP67 |
| Approval/Conformity |
CE EAC WEEE |
CE cULus WEEE |
CE cULus WEEE |
CE UKCA WEEE |
Only CAD model download is supported