Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M8x1-Female, angled, 3-pin, A-coded
Power indicator
Green LED
Function indicator (Pin 4)
LED yellow
Switching output
NPN normally open (NO)
Cable
TPE Yellow, 2 m, drag chain compatible
Product Features
2.00 m, TPE, M8x1, Female
2.00 m, TPE, M8x1, Female
5.00 m, TPE, M8x1, Female
5.00 m, TPE, M8x1, Female
10.00 m, TPE, M8x1, Female
10.00 m, TPE, M8x1, Female
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC M323-0000-10-006-EX43T2-020 | BCC M323-0000-10-004-EX43T2-020 | BCC M313-0000-10-004-EX43T2-020 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, angled, 3-pin, A-coded | M8x1-Female, straight, 3-pin, A-coded |
|---|---|---|---|
| Power indicator | Green LED | Green LED | Green LED |
| Function indicator (Pin 4) | LED yellow | LED yellow | LED yellow |
| Switching output | NPN normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Cable | TPE Yellow, 2 m, drag chain compatible | TPE Yellow, 2 m, drag chain compatible | TPE Yellow, 2 m, drag chain compatible |
| Number of conductors | 3 | 3 | 3 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -50...105 °C | -50...105 °C | -50...105 °C |
| Cable temperature, flexible routing | -25...105 °C | -25...105 °C | -25...105 °C |
| Operating voltage Ub | 30 VDC | 30 VDC | 30 VDC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP69K | IP67, IP69K | IP67, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus WEEE |
Only CAD model download is supported