Similar Illustration
Only CAD model download is supported
Food & Beverage cables
Special characteristics
Washdown
Connection
M12x1-Male, straight, 4-pin, D-coded
Interface
Profinet
Cable
PUR Shielded Green, 10 m, drag chain compatible
Number of conductors
4
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
|
Alternative
|
Further alternative
|
|
|
|
|
|
|
| BCC S4B4-0000-2D-032-PS54N2-100-C009 | BCC M414-0000-2D-032-PS54N2-100-C028 | BCC M424-0000-2D-032-PS54N2-100-C028 | |
|
-
List price
|
-
List price
|
-
List price
|
|
| Special characteristics | Washdown | - | - |
|---|---|---|---|
| Connection | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, straight, 4-pin, D-coded | M12x1-Male, angled, 4-pin, D-coded |
| Interface | Profinet | Profinet | Profinet |
| Cable | PUR Shielded Green, 10 m, drag chain compatible | PUR Shielded Green, 10 m, drag chain compatible | PUR Shielded Green, 10 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 |
| Conductor cross-section | 22 AWG | 22 AWG | 22 AWG |
| Cable temperature, fixed routing | -40...80 °C | -40...80 °C | -40...80 °C |
| Cable temperature, flexible routing | -20...60 °C | -20...60 °C | -20...60 °C |
| Operating voltage Ub | 60 VDC / 0 VAC | 60 VDC | 60 VDC |
| Rated current (40 °C) | 1.5 A | 1.5 A | 1.5 A |
| IP rating | IP67, IP69K | IP67 | IP67 |
| Approval/Conformity |
CE Ecolab WEEE |
CE UKCA cULus WEEE |
CE UKCA cULus WEEE |
Only CAD model download is supported