Products
Service & Support
Industries & Solutions
Company

BCC0JZH

BCC M455-0000-1B-RM020-020

Receptacles

Connection
M12x1-Female, straight, 4-pin, B-coded
Number of conductors
4
Conductor cross-section
0.25 mm²
Lead length L
2.00 m
Operating voltage Ub
250 VDC / 250 VAC
Do you have any questions about the product? Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.

Quantity scale

Contact request
Key features
Connection
M12x1-Female, straight, 4-pin, B-coded
Number of conductors
4
Conductor cross-section
0.25 mm²
Lead length L
2.00 m
Operating voltage Ub
250 VDC / 250 VAC
Rated current (40 °C)
4.0 A
IP rating
IP68
Approval/Conformity
CE
WEEE
cURus
Classifications
ECLASS 10.1
27-44-01-03
ECLASS 11.0
27-44-01-03
ECLASS 12.0
27-44-01-03
ECLASS 13.0
27-44-01-03
ECLASS 14.0
27-44-01-03
ECLASS 4.1
27-27-92-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-01
ECLASS 8.1
27-44-01-03
ECLASS 9.0
27-44-01-03
ECLASS 9.1
27-44-01-03
ETIM 4.0
EC001121
ETIM 5.0
EC002635
ETIM 6.0
EC002635
ETIM 7.0
EC002635
ETIM 8.0
EC002635
ETIM 9.0
EC002635
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue