Similar Illustration
Only CAD model download is supported
Single-ended cordsets
Connection
M12x1-Male, straight, 4-pin, A-coded
Switching output
Complementary
Cable
PUR welding spark resistant Orange, 2 m, drag chain compatible
Number of conductors
4
Conductor cross-section
0.34 mm²
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BCC M414-0000-2A-003-PV3434-020 | BCC M414-0000-2A-003-PY3434-020 | BCC M414-0000-2A-003-PW3434-020 | BCC M414-0000-2A-003-PW0434-020 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Connection | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded | M12x1-Male, straight, 4-pin, A-coded |
|---|---|---|---|---|
| Switching output | Complementary | Complementary | Complementary | Complementary |
| Cable | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant Orange, 2 m, drag chain compatible | PUR welding spark resistant black, 2 m, drag chain compatible |
| Number of conductors | 4 | 4 | 4 | 4 |
| Conductor cross-section | 0.34 mm² | 0.34 mm² | 0.34 mm² | 0.34 mm² |
| Cable temperature, fixed routing | -50...90 °C | -40...80 °C | -50...90 °C | -50...90 °C |
| Cable temperature, flexible routing | -25...90 °C | -25...80 °C | -25...90 °C | -25...90 °C |
| Operating voltage Ub | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC | 250 VDC / 250 VAC |
| Rated current (40 °C) | 4.0 A | 4.0 A | 4.0 A | 4.0 A |
| IP rating | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K | IP67, IP68, IP69K |
| Approval/Conformity |
CE cULus WEEE |
CE cULus WEEE |
CE cULus UKCA WEEE |
CE cULus UKCA WEEE |
Only CAD model download is supported