Similar Illustration
Only CAD model download is supported
Inductive proximity switches and proximity sensors
Dimension
Ø 18 x 70.5 mm
Style Housing
M18x1
Installation
for flush mounting
Range
5 mm
Switching output
normally closed (NC)
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
|
|
|
|
|
| BES 516-212-E5-E-S21 | BES M18MF2-UST50B-S21G | |
|
-
List price
|
-
List price
|
|
| Dimension | Ø 18 x 70.5 mm | Ø 18 x 63.5 mm |
|---|---|---|
| Style Housing | M18x1 | M18x1 |
| Installation | for flush mounting | for flush mounting |
| Range | 5 mm | 5 mm |
| Switching output | normally closed (NC) | Non-polarized normally open (NO) |
| Switching frequency | 400 Hz | - |
| Housing material | Brass, nickel-plated | Brass, Chrome-plated |
| Material sensing surface | PA 12 | PBTP |
| Connection | Connector, 1/2"-20 UNF-2A-Male | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 20...250 VDC/20...250 VAC | 10...300 VDC/20...265 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE CCC |
Only CAD model download is supported