Pressure-rated inductive sensors
Alternative products
|
Discontinued
|
|
|
|
|
|
|
| BES 516-200-S2/1.250"-S21 | BES 516-200-S8/1.250"-S21 | |
|
-
List price
|
4.242,39 HKD
List price
|
|
| Dimension | 64.2 x 48 x 31.75 mm | Ø 12.7 mm x 1.25 ″ |
|---|---|---|
| Style Housing | D12.7 | Ø 12.7 mm |
| Range | 2 mm | 2 mm |
| Switching output | NPN normally open (NO) | normally open (NO) |
| Switching frequency | 50 Hz | 20 Hz |
| Housing material |
Stainless steel, nickel-plated Zinc, Die casting |
Zinc Aluminium |
| Material sensing surface | Ceramic | Duroplast |
| Connection | Connector, 1/2"-20 UNF-2A-Male | Connector, 1/2"-20 UNF-2A-Male, 3-pin |
| Operating voltage Ub | 10...30 VDC | 20...250 VDC/20...250 VAC |
| Ambient temperature | -25...70 °C | -25...70 °C |
| Pressure rating max. | 207 bar | 206 bar |
| Magnetic field immune | magnetic field immune (AC/DC) | - |
| IP rating | IP67 | IP67 |
| Approval/Conformity |
CE cULus EAC WEEE |
CE cULus UKCA WEEE |
| Installation | - | for flush mounting |