Similar Illustration
Only CAD model download is supported
Cylinder sensors for multiple slot shapes
Slot type
T-slot
Dimension
33 x 5.1 x 7.2 mm
Principle of operation
Magnetic field sensor
Cable
PUR, 2 m
Application
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view.
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
Further alternative
|
Further alternative
|
|
|
|
|
|
|
|
| BMF 315M-PS-W-2-PU-02 | BMF 415KW-HAPS-W-5-P0-02 | BMF 235K-PS-C-2A-PU-05 | BMF 235K-HMPS-C-3-P0-02 | |
|
-
List price
|
-
List price
|
-
List price
|
-
List price
|
|
| Slot type | T-slot | T-slot | T-slot | T-slot |
|---|---|---|---|---|
| Dimension | 33 x 5.1 x 7.2 mm | 5 x 6.4 x 34 mm | 23.5 x 5 x 5.5 mm | 23.5 x 5 x 5.5 mm |
| Principle of operation | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor | Magnetic field sensor |
| Cable | PUR, 2 m | TPU welding spark resistant black, 2 m | PUR, 5 m | TPU, 2 m |
| Application | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. Welding area |
Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. | Pneumatic cylinder with T-slot. For dimensions, see sketch in product view. |
| Housing material | Aluminium | PA 12 | PA 12 | PA 12 |
| Switching output | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) | PNP normally open (NO) |
| Switching frequency | 10 Hz | - | 3000 Hz | 3000 Hz |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC | 10...30 VDC | 10...30 VDC |
| Ambient temperature | -25...70 °C | 0...80 °C | -25...85 °C | -25...85 °C |
| Magnetic field immune | weld-immune (AC) | - | - | - |
| IP rating | IP67 | IP67 | IP67 | IP67 |
| Approval/Conformity |
cULus CE UKCA WEEE |
CE UKCA cULus WEEE |
cULus CE UKCA WEEE |
cULus CE UKCA WEEE |
| Mounting part | - | can be installed in T-slot from above | can be installed in T-slot from above | can be installed in T-slot from above |
Only CAD model download is supported