Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
18E
Dimension
Ø 18 x 70 mm
Interface
PNP normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS023Y
Retroreflective sensors
BOS 18E-PA-PR30-S4
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
|
|
|
|
|
| BOS 18E-PS-1UB-SA1-S4 | BOS 18E-PA-PR30-S4 | |
|
-
List price
|
1.309,79 HKD
List price
|
|
| Series | 18E | 18E |
|---|---|---|
| Dimension | Ø 18 x 70 mm | Ø 18 x 75 mm |
| Interface | PNP normally open (NO) |
PNP: normally open (NO) PNP: normally closed (NC) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Beam characteristic | Divergent | Divergent |
| Light type | LED, red light | LED, red light |
| Range | 0...2 m | 5 m |
| Connection | Connector, M12x1-Male, 4-pin | Connector, M12x1-Male, 4-pin |
| Housing material | 1.4571 stainless steel | 1.4404 stainless steel |
| Material sensing surface | PMMA, coated | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity |
CE cULus |
Ecolab cULus CE UKCA WEEE |
| Special characteristics | - | Washdown |
| Light spot size | - | Ø 300 mm at 7 m |
Only CAD model download is supported