Similar Illustration
Only CAD model download is supported
Only CAD model download is supported
Retroreflective sensors
Series
2K
Dimension
7.6 x 25.1 x 13.5 mm
Interface
NPN normally open (NO)
Principle of operation
Photoelectric sensor
Principle of optical operation
Retroreflective sensor
Recommended alternative
BOS020P
Retroreflective sensors
BOS R020K-NS-PR11-02
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
|
|
|
|
|
|
| BOS 2K-NS-PR10-02 | BOS R020K-NS-PR11-02 | |
|
-
List price
|
1.057,01 HKD
List price
|
|
| Series | 2K | R020K |
|---|---|---|
| Dimension | 7.6 x 25.1 x 13.5 mm | 7.7 x 26.8 x 13.5 mm |
| Interface | NPN normally open (NO) | NPN: normally open (NO) |
| Principle of operation | Photoelectric sensor | Photoelectric sensor |
| Principle of optical operation | Retroreflective sensor | Retroreflective sensor |
| Light type | LED, red light | LED, red light |
| Light spot size | Ø 10 mm at 100 mm | Ø 11 mm at 250 mm |
| Range | 0...800 mm | 0...3 m |
| Connection | Cable, 2.00 m, PVC | Cable, 2.00 m, PVC |
| Housing material | ABS | ABS |
| Material sensing surface | PMMA | PMMA |
| Operating voltage Ub | 10...30 VDC | 10...30 VDC |
| Approval/Conformity | CE |
CE cULus WEEE UKCA |
Only CAD model download is supported