Similar Illustration
1
Similar Illustration
2
Similar Illustration
Only CAD model download is supported
Product set 2-parts
Recommended alternative
BVS001L
BVS-E Universal vision sensor
BVS UR-3-005-E
Availability
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Hong Kong – Balluff Hong Kong Ltd., Shatin, N.T.
Alternative products
|
Discontinued
|
Discontinued
|
|
|
|
|
|
| BAV BP-PH-00092-03 | BVS UR-3-005-E | |
|
-
List price
|
-
List price
|
|
| Application | - |
360° detection Barcode-, 2D-, OCR identification |
|---|---|---|
| Image resolution | - | 0.3 MP (640 x 480 pixels) |
| Focal length | - | 6.0 mm |
| Range | - | 50...1000 mm |
| Field of view | - | 34 x 25 mm ... 676 x 507 mm |
| Interface | - | RS232 (9.6...115.2 kBaud) |
| Dimension | - | 51.5 x 70 x 40 mm |
| IP rating | - | IP54 |
| Approval/Conformity | - |
CE UKCA cULus WEEE |
Only CAD model download is supported