All cameras with Sony sensor IMX531
Description
The IMX531 sensor from Sony from the Pregius family is a monochrome CMOS image sensor with a resolution of 20.4 megapixels. It has a Global shutter in optical 1.1 format and a pixel size of 2.74 µm
Technical features
-
ManufacturerSony
-
Sensor nameIMX531
-
Structure of the deviceCMOS
-
Image size1.1
-
Number of effective pixels4512 (H) x 4512 (W)
-
Pixel size2.74 µm
-
ADC resolution / output12 bit -> 12 bit
Products
| Product | FPS* | Exposure time |
Power Consumption [W] |
DR [dB] | SNR [dB] |
Spectral Sensitivity |
EMVA 1288 |
|---|---|---|---|---|---|---|---|
BVS CA-BN4-0204ZC |
66.6 / 66.6 / 206 | 4 µs - 20 s | - - - | - | - |
|
- |
BVS CA-BN4-0204ZG |
66.6 / 66.6 / 235 | 4 µs - 20 s | - - - | 70.4 | 39.7 |
|
|
BVS CA-GT1-0204ZC |
60.7 / 64.3 / 204 | 4 µs - 20 s | 18.5 | 70.5 | 39.8 |
|
|
BVS CA-GT1-0204ZG |
60.7 / 64.3 / 226 | 4 µs - 20 s | 18.5 | 70.5 | 39.8 |
|
|
BVS CA-GW1-0204ZC |
106.3 / 106.3 / 208 | 4 µs - 20 s | - - - | - | - |
|
- |
BVS CA-GW1-0204ZG |
106.3 / 106.3 / 208 | 4 µs - 20 s | - - - | - | - |
|
- |
* Streaming / Burst Mode / Max. Streaming depending on sensor either with 2x2 binning or decimation (horizontal x vertical)
Sony Megapixel vs. maximum frame rate diagram
Megapixel (MP)
Maximum sensor frame rate (FPS)