Products
Service & Support
Industries & Solutions
Company

BVS-E Standard vision sensor

With our BVS-E Standard Vision sensors, you control the quantity of your production process in a cost-conscious and precise manner. You can use a total of seven testing tools that can be employed independently of each other and simultaneously check multiple product features.

Up to 20 storable inspections can easily be activated via the PLC. In this way, production can be seamlessly continued, even with changing workpieces. The BVS-E Standard can easily handle any simple task in defect detection.

Features

  • Cost savings through use of multi-tasking vision sensor
  • Early fault detection ensures 100 % quality
  • Simple changing of the inspection task for changing lots means high system availability
  • Optionally available with red or infrared light as a built-in light source
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue