Products
Service & Support
Industries & Solutions
Company
Version 3.0
·
Last edited on 2025-11-17

What must be taken into account when installing, commissioning and operating a BML?

Contents
Attachments
No attachments

The most common error occurs when the BML S1F is installed in the middle, although the data sheet specifies that the BML preferred edge should be flush with the edge of the scale. This error is difficult to localize as the sensor continues to work and the error is detected as a linearity deviation.

If the BML S1F with reference point is used, the side of the measuring element specified in the data sheet must be flush with the preferred side of the evaluation electronics. If the measuring element is rotated by 180°, the sensor behaves in the same way as with centered positioning. However, the error is easy to localize due to the occurrence of multiple reference points or missing reference points.

Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue