Similar Illustration
Only CAD model download is supported
Clamp without fixed stop for proximity switches
Use
For M12 sensors
Material
Brass White bronze
Dimension
Ø 22 x 45 mm
Mounting part
Clamps
Ambient temperature
-25...70 °C
Recommended alternative
How does the alternative product differ from the discontinued one?
Do you have any questions about the product?
Get in touch with us.
This product page contains information for Ireland
Alternative products
|
Discontinued
|
Discontinued
Recommended alternative
|
|
|
|
|
|
| BES 12,0-KH-9L | BAM MC-XA-023-D12,0-2-FXL | |
|
-
List price
|
-
List price
|
|
| Use | For M12 sensors |
for sensors Ø12 mm For M12 sensors fastening length 46mm and longer |
|---|---|---|
| Material | Brass White bronze | Brass nickel plated |
| Dimension | Ø 22 x 45 mm | Ø 23 x 44.5 mm |
| Mounting part | Clamps | Screws, clamps |
| Ambient temperature | -25...70 °C | - |
Only CAD model download is supported