Products
Service & Support
Industries & Solutions
Company
Canceled

BCC00HZ

BKS-B 40-4-03

Single-ended cordsets

Connection
Push/Pull-Female, angled, 3-pin
Power indicator
yes
Function indicator
yes
Switching output
PNP NO/NC antivalent
Cable
PVC black, 3 m
Do you have any questions about the product? Get in touch with us.
This product page contains information for Ireland

Quantity scale

Contact request
Key features
Connection
Push/Pull-Female, angled, 3-pin
Power indicator
yes
Function indicator
yes
Switching output
PNP NO/NC antivalent
Cable
PVC black, 3 m
Number of conductors
3
Conductor cross-section
0.25 mm²
Cable temperature, fixed routing
-25...70 °C
Cable temperature, flexible routing
-5...70 °C
Operating voltage Ub
30 VDC
Approval/Conformity
CE
Classifications
ECLASS 10.1
27-06-03-11
ECLASS 11.0
27-06-03-11
ECLASS 12.0
27-06-03-11
ECLASS 13.0
27-06-03-11
ECLASS 14.0
27-06-03-11
ECLASS 4.1
27-27-90-01
ECLASS 5.1.4
27-27-92-01
ECLASS 6.2
27-27-92-18
ECLASS 8.1
27-27-92-18
ECLASS 9.0
27-06-03-11
ECLASS 9.1
27-06-03-11
ETIM 4.0
EC001855
ETIM 5.0
EC001855
ETIM 6.0
EC001855
ETIM 7.0
EC001855
ETIM 8.0
EC001855
ETIM 9.0
EC001855
UNSPSC 11
26121604
UNSPSC 7.0901
26121604
Energy consumption labeling
Energy consumption labeling

EPREL - European Product Database for Energy Labeling

Do you have any questions or suggestions? We are at your disposal.

For all questions concerning commercial topics such as quotations, orders, delivery times, our inside sales department will be happy to support you.

Contact us directly by phone: +49 7158 173-555


Balluff GmbH

Zabergäustraße 8
73765 Neuhausen a.d.F.

Free sample product

In order to add a free sample product to the cart we will need to remove all the normal products from the cart. Are you sure you want to continue